You searched for:

%22gbc%22

Shows 63 product(s)

027L3811

Valve Station, ICF 20-2-121, 22 mm, Connection standard: EN 1254-5

Connection size [mm]: 22, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120

027L3812

Valve Station, ICF 20-2-121H, 22 mm, Connection standard: EN 1254-5

Connection size [mm]: 22, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120

027L3814

Valve Station, ICF 20-2-121H, 22 mm, Connection standard: ASME B 16.50

Connection size [mm]: 22, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120

027L3813

Valve Station, ICF 20-2-121, 22 mm, Connection standard: ASME B 16.50

Connection size [mm]: 22, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120

027L1123

Flange, 22 mm, Soldering

Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: CVMP; EVRA 3 - 15; CVKP; NRVA 15 - 20; CVML; CVK; CVMH; CVM; EVR 15; CVMM; CVMT; CVMO; TEA 20; TEVA 20; TE 12; TEAT 20; CVMQ

View: