You searched for:

Pressure regulating valves

Shows 183 product(s)

2412+183

Pressure regulating valve, OFV 20

Inlet connection size [mm]: 20, Kv value [m³/h]: 0 - 0.52, Max. Working Pressure [bar]: 40

2412+184

Pressure regulating valve, OFV 25

Inlet connection size [mm]: 25, Kv value [m³/h]: 0 - 1.5, Max. Working Pressure [bar]: 40

2412+185

Pressure regulating valve, OFV 20

Inlet connection size [mm]: 20, Kv value [m³/h]: 0 - 0.52, Max. Working Pressure [bar]: 40

2412+186

Pressure regulating valve, OFV 25

Inlet connection size [mm]: 25, Kv value [m³/h]: 0 - 1.5, Max. Working Pressure [bar]: 40

148G3195

Pressure regulating valve, OFV-SS 25

Inlet connection size [mm]: 25, Kv value [m³/h]: 0 - 1.5, Max. Working Pressure [bar]: 52

034L0093

Condensing pressure regulator, KVR 12

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28

034L0096

Condensing pressure regulator, KVR 12

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28

034L0097

Condensing pressure regulator, KVR 15

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28

034L0100

Condensing pressure regulator, KVR 35

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28

034L0042

Crankcase pressure regulator, KVL 15

Inlet connection type: Flare, Outlet connection type: Flare, Kv value [m³/h]: 3.2, Max. Working Pressure [bar]: 18

View: