DC filter 400A 1025V Tr AN
181B5977
FLU-LDC-0400-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
FLU-LDC-0400-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
Gross weight | 768 kg |
Net weight | 708 kg |
Volume | 0.847 m3 |
EAN | 5715253345468 |
Gross weight | 768 kg |
Net weight | 708 kg |
Volume | 0.847 m3 |
EAN | 5715253345468 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |