Solenoid operated valves, VDHT 3/8 E HP

180L0127

Flow [gpm] [Max]: 8.000, Flow [l/min] [Max]: 30.00, Operating pressure [barg] [Max]: 210, Operating pressure [psig] [Max]: 3000, Connection standard: NPT, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

Product details

Gross weight 1.154 Kilogram
Net weight 1.039 Kilogram
Volume 1.607 Liter
EAN 5715162675380

 

Actuator size [mm] 13.5 mm
Application Industrial
Body material AISI 304
China RoHS compliance Out of scope
Closing Time [ms] [Max] 300 ms
Closing Time [ms] [Min] 200 ms
Connection standard NPT
Connection type Thread
Description VDHT 3/8 E HP NC NPT
Direction Straightway
Flow [gpm] [Max] 8 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 30 l/min
Flow [l/min] [Min] 0 l/min
Function NC
In scope of WEEE and contain batteries No
Inlet connection size [in] 3/8 in
Material type Neutral media
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 194 °F
Media temperature [°F] [Min] 36 °F
Number of ways 2/2
Opening time [ms] [Max] 125 ms
Opening time [ms] [Min] 100 ms
Operating pressure [barg] [Max] 210 barg
Operating pressure [barg] [Min] 4 barg
Operating pressure [psig] [Max] 3000 psig
Operating pressure [psig] [Min] 51 psig
Operation Pilot operated
Outlet connection size [in] 3/8 in
Parts Program name VDHT
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product Group Valve
REACH Candidate List substances 0.1 No
Seal Material FKM
Serviceable Yes
Type VDHT 2/2
Type designation VDHT 3/8 E HP
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality