Liquid Level Switch, LLS/AKS 38 Retrofit, Butt weld, 1 in

148H3504

Connection type: Butt weld, Connection size [in]: 1 in, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 28.0

Product details

Gross weight 8.939 Kilogram
Net weight 8.018 Kilogram
Volume 15.183 Liter
EAN 5702424285104

 

Approval CMIM
EAC
LLC CDC TYSK
Category Art. 4, par. 3
China RoHS compliance Out of scope
Connection size [in] 1 in
Connection standard ASME B 36.10M SCHEDULE 80
Connection type Butt weld
Electrical connection size Pg 11
Electrical connection standard DIN 43650
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Fluid Group 1
2
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
Product Group Switches and thermostats
Product name Liquid Level Switch
Quantity per packing format 1 pc
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R507A
R717
Temperature range [°C] [Max] 65 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 149 °F
Temperature range [°F] [Min] -58 °F
Type LLS/AKS 38 Retrofit
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality