AAF-0073B04-220AE20-000098280

137G3623

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-220AE20
380-480 V AC, 220 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: None
module / module package
Other options according to model code

Model code: AAF-0073B04-220AE20

Product details

Gross weight 80 kg
Net weight 68 kg
Volume 292.8 l
EAN 5715253296647

Danfoss Advanced Active Filter AAF007

Product View (Switch) GLBL Globad (Standard)
Product group AAF-007 AAF 007
Product type 3B 3~, Advanced Active Filter
Mains voltage 04 380-480 V AC
Current rating -220A 220 A
Protection rating E20 IP20/Open Type
Mains input device +AJXX None
Control panel +BFXX None
Product software ID +ECXXX Latest released version
Documentation language +EHXX Multi-language
Door Signal lights +IIXX None
Current Transducer +VDXX None
Frame designation AAF01 module / module package
Typecode Part 1 AAF-0073B04-220AE20
Typecode Part 2 -000098280
Modelcode01 AAF-0073B04-220AE20
Product Catalog NO_VIEW NO VIEW
Salescode part 1 AAF-0073B04-220AE20
Matr grp for sales restriction 0001 No grouping

General DD VC Class

Calculated Gross Weight [kg] 80.2
Calculated Net Weight [kg] 68.2
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality