FC-361N160T4E20H2XNCXXXSXXXXAXBXXXXXXXX

132L1954

FC-361N160T4E20H2XNCXXXSXXXXAXBXXXXXXXX
VLT® AutomationDrive FC 361
New Generation Power,
160 KW / 250 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
No brake chopper,
Coated PCB 3C3,
No option

Model code: FC-361N160T4E20H2XNCXXXSXXXXAXBXXXXXXXX

Product details

Gross weight 79 kg
Net weight 74 kg
Volume 0 l
EAN 5714853412754

VLT® AutomationDrive FC 361

Product View (Switch) GLBL Global (Standard)
Product Group FC- Adjustable Frequency Converter
Series 361 VLT® AutomationDrive FC 361
Power N New Generation Power
Power Size 160 160 KW / 250 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2
Brake X No brake chopper
Display N Numerical Local Control Panel
Coating C Coated PCB 3C3
Mains Options X No mains option
Adaption A X No adaptation
Adaption B X No adaptation
Software SXXX Latest release – std. software
Software Language X Standard language pack
Options A AX No option
Options B BX No option
Options C XXXXX No option
Options D XX No option
Frame Size J8 J8
Typecode Part 1 FC-361N160T4E20H2XNC
Typecode Part 2 XXXSXXXXAXBXXXXXXXX
Modelcode01 FC-361N160T4E20H2XNC
Modelcode02 XXXSXXXXAXBXXXXXXXX
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Calculated Gross Weight [kg] 79
Calculated Net Weight [kg] 74
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality