FC-051P22KT4E20HXBPCXXXSXXX

132H5764

Frequency Converter
FC-051P22KT4E20HXBPCXXXSXXX
VLT® Micro Drive FC-51
(P22K) 22 KW / 30 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
No RFI Filter
Brake chopper
Num. with Potentiometer
Coated PCB, No Mains Option
M5-FRAME
Other options according to Model code

Model code: FC-051P22KT4E20HXBPCXXXSXXX

Product details

Gross weight 9.8 kg
Net weight 9.5 kg
Volume 0 l
EAN 5714853348435

VLT® MICRO DRIVE FC 051 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Micro Drive FC-
Micro Drive Series 051 51
Power Rating P22K (P22K) 22 KW / 30 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter HX No RFI Filter
Brake - Safe Stop B Brake chopper
LCP P Num. with Potentiometer
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Frame Size M5 M5-FRAME
Typecode Part 1 FC-051P22KT4E20HXBPCXXXSXXX
Modelcode01 FC-051P22KT4E20HXBPCXXXSXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 9.8
Calculated Net Weight [kg] 9.5

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality