FC-051P1K5T4S20HXXPCXXXSXXX

132H5755

Frequency Converter
FC-051P1K5T4S20HXXPCXXXSXXX
VLT® Micro Drive FC-51
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 480 VAC, IP20/Ch,f. encl downsize
No RFI Filter
No brake chopper
Num. with Potentiometer
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051P1K5T4S20HXXPCXXXSXXX

Product details

Gross weight 1.4 kg
Net weight 1.1 kg
Volume 0 l
EAN 5714853348282

VLT® MICRO DRIVE FC 051 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Micro Drive FC-
Micro Drive Series 051 51
Power Rating P1K5 (P1K5) 1.5 KW / 2.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure S20 IP20/Ch,f. encl downsize
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP P Num. with Potentiometer
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Frame Size M1 M1-FRAME
Typecode Part 1 FC-051P1K5T4S20HXXPCXXXSXXX
Modelcode01 FC-051P1K5T4S20HXXPCXXXSXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 1.4
Calculated Net Weight [kg] 1.1

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality