Decoupling plate mounting kit, MA02c
132G0203
Decoupling plate mounting kit contains power decoupling plate, cable
clamps, U-terminals and screws. For each frame size, there is one
relative decoupling plate mounting kit.
Decoupling plate mounting kit contains power decoupling plate, cable
clamps, U-terminals and screws. For each frame size, there is one
relative decoupling plate mounting kit.
Gross weight | 1600 g |
Net weight | 1600 g |
Volume | 0 l |
EAN | 5715253234472 |
Gross weight | 1600 g |
Net weight | 1600 g |
Volume | 0 l |
EAN | 5715253234472 |
/Frame designation | MA02c |
/Product group | iC2-Micro |
/Product type | Frequency converter air cooled |
/Frame designation | MA02c |
/Product group | iC2-Micro |
/Product type | Frequency converter air cooled |
Options | Enclosure related options |
Options | Enclosure related options |