DIN Rail Mounting Kit, M1, M2

132B0111

DIN rail adapter for VLT Micro Drive FC 51 only for size M1. For time-saving installation
on 35mm standard top hat rails (DIN EN 50022).
Minimum delivery quantity: 24 (in a collective box with individual packaging)

Product details

Gross weight 0.057 kg
Net weight 0.04 kg
Volume 0.43 l
EAN 5710107608195

ACCESSORIES FC 051 SERIES

Frame Size M1-FRAME
M2-FRAME

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality