IP21/Type1 conversion kit, M3

132B0110

IP 21 covers for VLT Micro Drive FC 51 in size M3.
Increases the degree of protection of the housing and offers additional protection
against accidental contact.
Minimum delivery quantity: 3 (in a collective box with individual packaging)

Product details

Gross weight 0.615 kg
Net weight 0.315 kg
Volume 4.778 l
EAN 5710107608201

ACCESSORIES FC 051 SERIES

Frame Size M3-FRAME

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality