IP21/Type1 conversion kit, M2

132B0109

IP 21 covers for VLT Micro Drive FC 51 in size M2.
Increases the degree of protection of the housing and offers additional protection
against accidental contact.
Minimum delivery quantity: 3 (in a collective box with individual packaging)

Product details

Gross weight 0.4 kg
Net weight 0.347 kg
Volume 4.778 l
EAN 5710107608218

ACCESSORIES FC 051 SERIES

Frame Size M2-FRAME

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality