VLT® Adv. Cascade Contr. MCO 102, ctd

130B1254

Upgrades the built-in cascade controller to control up to 8 pumps
- More advanced pump control in master / follower mode
- The same cascade management hardware applies to the entire power range up to 1.2 MW
- Up to 8 pumps in standard cascade control
- Up to 8 pumps in master / follower setup
Remember to order the Mounting kit if the above MCO option is required retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B1413 - Mounting kit for enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3excepted)
Danfoss MCO options are not sold without prior advice.
Danfoss can offer help with programming / setting up MCO options.
Contact Danfoss for advice and prices.
Product group: R

Product details

Gross weight 0.6 kg
Net weight 0.5 kg
Volume 3.585 dm3
EAN 5710107611386

ACCESSORIES FC 200 SERIES

C1 Option (X) No C1 option

Options

Options Control related options

Options

DrivePro category Self-service spare part
Spare Part
Options Control related options

SPARE PARTS FC 200 SERIES

C1 Option (5) MCO-102 Ad Cascade Control

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality