AHF-DB-010-400-50-20-A

130B1229

VLT® Advanced Harmonic Filter - AHF 005

The Danfoss Advanced Harmonic Filter is a compact passive harmonic
filter specially designed to match the Danfoss frequency converters
VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC/R Drives.
The program offers two variants, AHF 005 and AHF 010.Connected in
front of the Danfoss VLT® frequency converter, the harmonic current
distortion on the line is reduced to 5% or 10% at nominal load.

Specifications:
Line voltage: 380-415V
Line frequency: 50Hz
Nominal current: 10A
THDi less than 5%
Cooling concept: Natural convection
Efficiency: > 98 %
Ambient temperature: 5-45 deg C
Enclosure type: X1-V3 IP20 if
Enclosure degree: IP20 (IP21 / NEMA 1 optional)
Dimensions:
Height: 322mm
Width: 196mm
Depth: 205mm

Accessories:
IP21 / NEMA1 Kit for AHF3 X1 : 175U3274
IP21/NEMA1 Kit for AHF3 X1 with capacitor disconnect option:175U5903
Backplate for AHF X1 : 130B3283

Product details

Gross weight 18 kg
Net weight 18 kg
Volume 132 l
EAN 5710107611584

DD Power Options Class

Product Series VLT® Harmonic Filter 5%

POWER OPTIONS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P1K1) 1.1 KW / 1.5 HP
(PK37) 0.37 KW / 0.50 HP
(PK75) 0.75 KW / 1.0 HP
(P2K2) 2.2 KW / 3.0 HP
(P4K0) 4.0 KW / 5.5 HP
(P3K0) 3.0 KW / 4.0 HP
(PK55) 0.55 KW / 0.75 HP
(P1K5) 1.5 KW / 2.0 HP

POWER OPTIONS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P1K1) 1.1 KW / 1.5 HP
(PK37) 0.37 KW / 0.50 HP
(P4K0) 4.0 KW / 5.5 HP
(P2K2) 2.2 KW / 3.0 HP
(PK75) 0.75 KW / 1.0 HP
(P3K0) 3.0 KW / 4.0 HP
(P1K5) 1.5 KW / 2.0 HP
(PK55) 0.55 KW / 0.75 HP

POWER OPTIONS FC 300 SERIES

Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P1K1) 1.1 KW / 1.5 HP
(PK37) 0.37 KW / 0.50 HP
(PK75) 0.75 KW / 1.0 HP
(P2K2) 2.2 KW / 3.0 HP
(P4K0) 4.0 KW / 5.5 HP
(P3K0) 3.0 KW / 4.0 HP
(PK55) 0.55 KW / 0.75 HP
(P1K5) 1.5 KW / 2.0 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality