IP 21/Type 1 conversion kit, C3

130B1191

IP21 cover for enclosure C3.
Product group: R1

Product details

Gross weight 3.45 kg
Net weight 3.15 kg
Volume 0 l
EAN 5710107611867

ACCESSORIES for FC-321

Frame Size C3
VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size C3

ACCESSORIES FC 103 SERIES

Frame Size C3

ACCESSORIES FC 200 SERIES

Frame Size C3

ACCESSORIES FC 300 SERIES

Frame Size C3

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality