VLT® Position Controller MCO351, unctd

130B1153

Extends the functional characteristics of the frequency converter in
positioning applications
- Direct positioning via fieldbus, relative positioning, absolute
positioning and touch probe positioning
- End stop handling (software and hardware)
- Mechanical brake handling (programmable hold delay)
Error handling
- Jog speed / manual operation
- None for programming, as it is pre-programmed
Remember to order the Mounting kit if the above MCO option is required retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B7531 - Mounting kit for MCO Option, together with MCB 113, in enclosures A2 and A3
130B1413 - Mounting kit for enclosure B3
130B1414 - Mounting kit for MCO Option, together with MCB 113, in enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3 excepted)
Danfoss MCO options are not sold without prior advice. Danfoss can offer help with
programming / setting up MCO options. Contact Danfoss for advice and prices.
Product group: R

Product details

Gross weight 836.89 g
Net weight 720 g
Volume 0 l
EAN 5710107612024

ACCESSORIES FC 300 SERIES

C0 Option MCO (CX) No C0 option

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality