LCP Mounting Kit w/ numerical LCP101, 3m

130B1114

The kit includes numerical LCP, fasteners, 3m cable and gasket.

Product details

Gross weight 0.5 kg
Net weight 0.5 kg
Volume 0 l
EAN 5710107612178

ACCESSORIES FC 100 SERIES

Enclosure (E20) IP20 / Chassis
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
(P20) IP20 / Chassis Backplate
LCP (X) No Loc. Cont. Panel

ACCESSORIES FC 103 SERIES

Enclosure (E20) IP20 / Chassis
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
(P20) IP20 / Chassis Backplate
LCP (X) No Loc. Cont. Panel

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality