Reciprocating compressor, MS26T3

123B2525

Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60

Product details

Gross weight 19 Kilogram
Net weight 18.6 Kilogram
Volume 22 Liter
EAN 5702424674045

 

Applications HBP
MBP
Approval VDE
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 14.03
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V] 400/3/50 460/3/60
Configuration code Single
Cut in current HST 50Hz [A] 15.7 A
Cut in current HST 60Hz [A] 14.4 A
Cut in current HST [A] 15.7 A
Description MS26T3
Discharge connection angle [°] 63 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 8 mm
Discharge connection height [mm] 82 mm
Discharge connection material Copper
Economizer No
Family S
Frequency [Hz] 50/60
Height from baseplate [mm] 276 mm
High value of nominal voltage at 50Hz [V] 400 V
High value of nominal voltage at 60Hz [V] 440 V
High value of voltage range at 50Hz [V] 440 V
High value of voltage range at 60Hz [V] 484 V
In scope of WEEE and contain batteries No
Low value of nominal voltage at 50Hz [V] 400 V
Low value of nominal voltage at 60Hz [V] 440 V
Low value of voltage range at 50Hz [V] 340 V
Low value of voltage range at 60Hz [V] 374 V
LRA HST 50Hz [A] 15.7 A
LRA HST 60Hz [A] 14.4 A
LRA HST [A] 15.7 A
Main winding resistance for single-phase compressors [Ohm] 10.18
MCC 4.80 A
Model number MS26T3
Motor type 3-ph
No. of phases (compressor) 3
Oil quantity [cm3] 887 cm³
Oil type POE
Packing format Single pack
Packing quantity 1
Phase 1
Process connection angle [°] 0 °
Process connection comments Rubber plug
Process connection diameter [mm] 9.7 mm
Process connection material Copper
Product Group Hermetic compressors
Product name Reciprocating compressor S
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 1.7 kg
Refrigerants R404A
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
Segment usage Refrigeration MT
Suction connection angle [°] 0 °
Suction connection diameter [mm] 12.7 mm
Suction connection height [mm] 264 mm
Suction connection material Copper
Swept volume [cm3] 25.93 cm³
Technology Reciprocating
Total height [mm] 282 mm
Type MS26
Voltage 50Hz [V] 400 V
Voltage 50Hz [V] [Max] 400 V
Voltage 60Hz [V] 440 V
Voltage 60Hz [V] [Max] 440 V
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 115 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality