Reciprocating compressor, GLT80TDC

123B1902

Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60

Product details

Gross weight 8.6 Kilogram
Net weight 8.4 Kilogram
Volume 11.4 Liter
EAN 5702424675011

 

Applications HBP
MBP
Brand technique Reciprocating compressor
Capacity control INVERTER
Colour Black
Compressor power supply [V] 115/1/60
Configuration code Single
Description GLT80TDC
Discharge connection angle [°] 35 °
Discharge connection comments Al-cap
Discharge connection diameter [mm] 6.5 mm
Discharge connection height [mm] 108 mm
Discharge connection material Cu-plated steel
Economizer No
Family L
Height from baseplate [mm] 186 mm
In scope of WEEE and contain batteries No
Model number GLT80TDC
Motor type ECM
No. of phases (compressor) 1
Oil quantity [cm3] 330 cm³
Oil type POE
Packing format Single pack
Packing quantity 1
Process connection angle [°] 25 °
Process connection comments Al-cap
Process connection diameter [mm] 6.5 mm
Process connection material Cu-plated steel
Product Group Hermetic compressors
Product name Reciprocating compressor L
Refrigerant charge [kg] [Max] 115 kg
Refrigerants R134a
Segment usage Refrigeration MT
Suction connection angle [°] 15 °
Suction connection diameter [mm] 8.2 mm
Suction connection height [mm] 113 mm
Suction connection material Cu-plated steel
Swept volume [cm3] 8.1 cm³
Technology Reciprocating
Total height [mm] 192 mm
Type GLT80
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 115 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality