Reciprocating compressor, GS30TB

123B1624

Refrigerants: R134a; R513A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220/1/50

产品详情

Gross weight 23.1 Kilogram
Net weight 22.7 Kilogram
Volume 22 Liter
EAN 5702424675264

 

Capacity control Fixed speed
Compressor power supply [V] 220/1/50
Configuration code Single
Contain batteries No
Description GS30TB
Discharge connection comments Rubber plug
Discharge connection height [mm] 171 mm
Discharge connection material Copper
Economizer No
Family S
Height from baseplate [mm] 276 mm
In scope of WEEE No
LRA HST 50Hz [A] 29 A
Main winding resistance for single-phase compressors [Ohm] 2.04
MCC 8.80 A
Model number GS30TB
No. of phases (compressor) 1
Oil quantity [cm3] 887 cm³
Process connection comments Rubber plug
Process connection material Copper
Run capacitor capacitance 16 µF
Start capacitor capacitance 72-88 µF
Suction connection height [mm] 261 mm
Swept volume [cm3] 29.95 cm³
Total height [mm] 282 mm
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 115 °C
产品名称 Reciprocating compressor S
产品系列 Hermetic compressors
分段使用 制冷 HT
制冷 MT
切入电流 HST 50Hz [A] 29 A
制冷剂(s) R134a
R513A
制冷剂充注量 [kg] [Max] 1.7 kg
包装数量 1
包装方式 单包装
单相压缩机辅助线圈电阻(启动线圈)[欧姆] 8.06
吸气连接尺寸 [mm] 12.7 mm
吸气连接材料
吸气连接角度 [°] 0 °
品牌技术 往复式压缩机
型号 GS30
审批 CCC
VDE
工艺接口直径 [毫米] 9.7 mm
工艺接口角度 [°] 0 °
应用 HBP
MBP
技术 活塞
排气连接尺寸 [mm] 8 mm
排气连接角度 [°] 63 °
旋转速度(50Hz [rpm] 3000 rpm
标称电压低值(50Hz) [V] 220 V
标称电压高值,50 Hz [伏] 240 V
燃油型号 POE
电压范围低值(50Hz [V] 198 V
电压范围高值(50Hz)[V] 264 V
电机类型 CSR
频率 [Hz] 50
颜色 黑色

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality