Reciprocating compressor, GPY16RAa

123B1542

Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50

产品详情

Gross weight 13.1 Kilogram
Net weight 12.8 Kilogram
Volume 13.1 Liter
EAN 5702424675479

 

Capacity control Fixed speed
Compressor power supply [V] 220/1/50
Configuration code Single
Contain batteries No
Cut in current HST [A] 16.5 A
Description GPY16RAa
Discharge connection comments Rubber plug
Discharge connection material Copper
Economizer No
Family P
In scope of WEEE No
LRA HST 50Hz [A] 21.9 A
LRA HST [A] 16.5 A
Main winding resistance for single-phase compressors [Ohm] 4.1
MCC 6.20 A
Model number GPY16RAa
No. of phases (compressor) 1
Oil quantity [cm3] 400 cm³
Process connection comments Rubber plug
Process connection material Copper
REACH 候选清单物质 Lead (CAS no. 7439-92-1)
SCIP 卷宗产品名称 GL
SCIP 卷宗编号 cd1d92df-acc4-43d9-8eb6-bb380e61d93f
Start capacitor capacitance 64-77 µF
Swept volume [cm3] 16.15 cm³
Total height [mm] 217 mm
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 115 °C
产品名称 Reciprocating compressor P
产品系列 Hermetic compressors
分段使用 制冷 MT
切入电流 HST 50Hz [A] 21.9 A
制冷剂(s) R134a
制冷剂充注量 [kg] [Max] 1.15 kg
包装数量 1
包装方式 单包装
单相压缩机辅助线圈电阻(启动线圈)[欧姆] 11.36
吸气管接口高度 [毫米] 125 mm
吸气连接尺寸 [mm] 8.1 mm
吸气连接材料
吸气连接角度 [°] 20 °
品牌技术 往复式压缩机
型号 GPY16
审批 CCC
VDE
工艺接口直径 [毫米] 8.1 mm
工艺接口角度 [°] 50 °
应用 HBP
MBP
技术 活塞
排气接口高度 [毫米] 121 mm
排气连接尺寸 [mm] 6.5 mm
排气连接角度 [°] 0 °
旋转速度(50Hz [rpm] 3000 rpm
标称电压低值(50Hz) [V] 220 V
标称电压高值,50 Hz [伏] 240 V
燃油型号 POE
电压范围低值(50Hz [V] 187 V
电压范围高值(50Hz)[V] 264 V
电机类型 CSIR
距离基板高度 [毫米] 211 mm
频率 [Hz] 50
颜色 黑色

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality