Reciprocating compressor, GP14TG

123B1539

Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60

Product details

Gross weight 13.2 Kilogram
Net weight 12.9 Kilogram
Volume 13.1 Liter
EAN 5702428542913

 

Applications HBP
MBP
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 19.26
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V] 230/1/50 230/1/60
Configuration code Single
Contain batteries No
Cut in current HST 50Hz [A] 18 A
Cut in current HST 60Hz [A] 20 A
Cut in current HST [A] 18 A
Description GP14TG
Discharge connection angle [°] 0 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 6.5 mm
Discharge connection height [mm] 121 mm
Discharge connection material Copper
Economizer No
Family P
Frequency [Hz] 50/60
Height from baseplate [mm] 211 mm
High value of nominal voltage at 50Hz [V] 220 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 242 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE No
Low value of nominal voltage at 50Hz [V] 200 V
Low value of nominal voltage at 60Hz [V] 220 V
Low value of voltage range at 50Hz [V] 170 V
Low value of voltage range at 60Hz [V] 187 V
LRA HST 50Hz [A] 18 A
LRA HST 60Hz [A] 20 A
LRA HST [A] 18 A
Main winding resistance for single-phase compressors [Ohm] 4.31
MCC 5.50 A
Model number GP14TG
Motor type CSIR
No. of phases (compressor) 1
Oil quantity [cm3] 400 cm³
Oil type POE
Packing format Single pack
Packing quantity 1
Process connection angle [°] 50 °
Process connection comments Rubber plug
Process connection diameter [mm] 8.1 mm
Process connection material Copper
Product Group Hermetic compressors
Product name Reciprocating compressor P
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 1.15 kg
Refrigerants R134a
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
SCIP dossier no. cd1d92df-acc4-43d9-8eb6-bb380e61d93f
SCIP dossier product name GL
Segment usage Refrigeration MT
Speed Platform Fixed-speed
Start capacitor capacitance 47-56 µF
Suction connection angle [°] 20 °
Suction connection diameter [mm] 8.1 mm
Suction connection height [mm] 125 mm
Suction connection material Copper
Swept volume [cm3] 14.17 cm³
Technology Reciprocating
Total height [mm] 217 mm
Type GP14
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes
Voltage 50Hz [V] 200 V
Voltage 50Hz [V] [Max] 220 V
Voltage 60Hz [V] 220 V
Voltage 60Hz [V] [Max] 230 V
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 115 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality