Mounting, Compressor kit
120Z0495
Mounting for one-scroll compressor including four-triangle rigid spacer, 4 sleeves, 4 bolts, 4 washers
Mounting for one-scroll compressor including four-triangle rigid spacer, 4 sleeves, 4 bolts, 4 washers
Gross weight | 1.39 Kilogram |
Net weight | 1.3 Kilogram |
EAN | 5702424677466 |
Gross weight | 1.39 Kilogram |
Net weight | 1.3 Kilogram |
EAN | 5702424677466 |
Brand technique | Compressors Accessories |
Description | Mounting for one-scroll compressor including four-triangle rigid spacer, 4 sleeves, 4 bolts, 4 washers |
Family | Mounting |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 1 |
Product Group | Compressors Accessories |
Product Name Description | Mounting |
REACH Candidate List substances 0.1 | No |
Type | Compressor kit |
Usage | PSH051.064.077 |
Brand technique | Compressors Accessories |
Description | Mounting for one-scroll compressor including four-triangle rigid spacer, 4 sleeves, 4 bolts, 4 washers |
Family | Mounting |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 1 |
Product Group | Compressors Accessories |
Product Name Description | Mounting |
REACH Candidate List substances 0.1 | No |
Type | Compressor kit |
Usage | PSH051.064.077 |