OP-MPZE060MTW02G
114X7116
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Compressor power supply [V]: 220-240/1/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Compressor power supply [V]: 220-240/1/50
Gross weight | 68 Kg |
Net weight | 60 Kg |
Volume | 990 Liter |
EAN | 5702428561839 |
Gross weight | 68 Kg |
Net weight | 60 Kg |
Volume | 990 Liter |
EAN | 5702428561839 |
Applications | MBP |
Compressor power supply [V] | 220-240/1/50 |
Description | OP-MPZE060MTW02G |
Family | Optyma™ Slim Pack |
In scope of WEEE and contain batteries | No |
Model number | OP-MPZE060MTW02G |
Product Group | Condensing Units |
Product Name Description | Package unit |
Refrigerants |
R404A R407C R452A R407A R134a R454C R407F R513A R448A R449A R455A |
Segment usage | Medium Back Pressure |
Type | Optyma™ Slim Pack W02 |
Version | W02 |
Applications | MBP |
Compressor power supply [V] | 220-240/1/50 |
Description | OP-MPZE060MTW02G |
Family | Optyma™ Slim Pack |
In scope of WEEE and contain batteries | No |
Model number | OP-MPZE060MTW02G |
Product Group | Condensing Units |
Product Name Description | Package unit |
Refrigerants |
R404A R407C R452A R407A R134a R454C R407F R513A R448A R449A R455A |
Segment usage | Medium Back Pressure |
Type | Optyma™ Slim Pack W02 |
Version | W02 |