Rotary position sensor, DST X520, 90 °

098G1527

Supply voltage [V] DC: 5, Electrical connection: Cable, Rotational direction: CW, Specification key: FS090000LA11000 0033A02

Product details

Gross weight 0.108 Kilogram
Net weight 0.046 Kilogram
Volume 0.695 Liter
EAN 5714279778847

 

Accessories A
Angle/Channel 1 [°] 90 °
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Circuit Type Single
Contain batteries No
Electrical connection Cable
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
Output signal Ratio metric
Packing format Multi pack
Product Group Sensors
Product name Rotary position sensor
Quantity per packing format 10 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Rotational direction CW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key FS090000LA11000 0033A02
Supply voltage [V] DC 5 V
Supply voltage [V] DC 5 V
Type DST X520

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality