Pressure transmitter, DST P650, 0 bar - 250 bar, 0 psi - 3625 psi

090G6118

Electrical connection: DEUTSCH, Pressure connection type: G, Specification key: DST P650-3411-C3GB041

Product details

Gross weight 61.25 Gram
Net weight 55.25 Gram
Volume 0.09 Liter
EAN 5715162666357

 

+ supply Pin 2
- common Pin 1
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 257 °F
Ambient temperature range [°F] [Min] -40 °F
Approval CE
Burst pressure [bar] 2500 bar
CE evaluated Yes
Compensated temp. range [°C] [Max] 125 °C
Compensated temp. range [°C] [Min] -40 °C
Compensated temp. range [°F] [Max] 257 °F
Compensated temp. range [°F] [Min] -40 °F
Contain batteries No
Country of origin MADE IN GERMANY
Electrical conn. Male/Female Male
Electrical connection DEUTSCH
Electrical connection size 4 pin
Electrical connection standard DT04
Enclosure rating IP IP67
High Clipping Level 20.5
Identical product 090G7118
International Article Number 5715162666357
Low Clipping Level 0
Medium temperature range [°C] [Max] 125 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 257 °F
Medium temperature range [°F] [Min] -40 °F
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Overload pressure max. [bar] 750 bar
Packing format Multi pack
Pin surface material Au
Pressure connection HEX [mm] 22 mm
Pressure connection size 1/4-A
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [Max] 250 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 3625 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 24 pc
REACH Candidate List substances 0.1 No
Response time max. [ms] 2 ms
RoHS compliant Yes - RoHS ok
Specification key DST P650-3411-C3GB041
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 8 V
Type DST P650

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality