Temperature sensor, MBT 3270, 25 mm, M,10x1

084Z2087

Temperature range [°C]: -50 - 300, Sensor element type: NTC, Sensor elem. resistance [Ohm]: 3300, Protection tube material: AISI 316, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin

Product details

Gross weight 0.03 Kilogram
Net weight 0.029 Kilogram
Volume 0.028 Liter
EAN 5702428431866

 

CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material AISI 316
Connection type M
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Integrated
Electrical connection Deutsch DT04
Electrical connection size 2 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 0.984 in
Insertion length [mm] 25 mm
Insertion type Fixed
Number of terminals [pcs] 2 pc
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 10x1
Process connection standard ISO 965
Process connection type M
Product Group Sensors
Product name Temperature sensor
Protection tube diameter [in] 0.118 in
Protection tube diameter [mm] 3 mm
Protection tube material AISI 316
Quantity per packing format 40 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
Sensor elem. resistance [Ohm] 3300
Sensor element [pc] 1 pc
Sensor element tolerance ± 1%
Sensor element type NTC
Sensor Insert Fixed
Temperature range [°C] [Max] 300 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 572 °F
Temperature range [°F] [Min] -58 °F
Type MBT 3270
Type designation MBT 3270-3270-2J161-025-30C0
UK RoHS compliance Out of scope
Used for product MBT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality