Electrical actuators, AMD 220, 5 N-m, Modulating, 100 ", Supply voltage [V] AC: 24

082H1104

This product has been discontinued.

AMD 220 5Nm mod 100s 24V

Product details

Gross weight 0.57 Kilogram
Net weight 0.53 Kilogram
Volume 1.987 Liter
EAN 5710104064468

 

Actuator speed [s/°] 100 s/°
Actuator type Electrical
Ambient temperature [°C] [Max] 50 °C
Ambient temperature [°C] [Min] -30 °C
Application HVAC dampers
Contain batteries No
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 500
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 100 kOhm
Control signal type Modulating
Description AMD 220 5Nm mod 100s 24V
EU RoHS compliance Yes
EU RoHS exemption clause No
Frequency [Hz] 50/60
Grade of enclosure IP54
Manual operation Yes
Operating torque [Nm] 5 N-m
Power consumption [W] 2 W
Product Group Electrical actuators
Protection Class II
REACH Candidate List substances 0.1 No
Rotation angle [°] 95 °
Safety function No
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 80 °C
Storage temperature [°C] [Min] -30 °C
Supply voltage [V] AC 24 V
Turn time per 90° [s] 100 "
Type AMD 220

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality