Electronic refrigerat. control, ERC 112C

080G3212

This product has been discontinued.
We have a replacement.

Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 27

Product details

Gross weight 0.129 Kilogram
Net weight 0.077 Kilogram
Volume 0.417 Liter
EAN 5702428481762

 

Analog inputs (AI) [pc] 4 pc
Application area Comm. fridges/freezers
Approval CE
CQC
EAC
ENEC
LLC CDC TYSK
NSF
cURus
CE evaluated Yes
China RoHS compliance Out of scope
Controller type Commercial Refrigeration
Digital inputs (DI) [pc] 1 pc
Digital outputs (DO) [pc] 4 pc
Display colour Red
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
Other RoHS documentation EAEU RoHS
Packing format Industrial pack
Product accessories Electron. control accessories
Product Group Temperature controllers
Product name Electronic refrigerat. control
Quantity per packing format 27 pc
REACH Candidate List substances 0.1 No
Serviceable No
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 100 V
Type ERC 112C
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality