Pressure transmitter, DST P110, 0.00 bar - 50.00 bar, 0.00 psi - 725.19 psi

075G4206

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-2731-A5BF08-0

Product details

Gross weight 0.071 Kg
Net weight 0.059 Kg
EAN 5715162707081

 

+ supply Pin 1
- common Pin 3
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
CE evaluated Yes
Compensated temp. range [°C] [Max] 80 °C
Compensated temp. range [°C] [Min] -40 °C
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard IEC 61076-2-101
Electrical Connector Colour Black
Enclosure rating IP IP67
EU RoHS compliance Yes
High Clipping Level 21.5
Housing material 304L
Identical product 075G1254
In scope of WEEE and contain batteries No
International Article Number 5715162707081
Low Clipping Level 3.8
Medium temperature range [°C] [Max] 100 °C
Medium temperature range [°C] [Min] -40 °C
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Overload pressure max. [bar] 200 bar
Overload pressure max. [psi] 2900 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 7/16-20
Pressure connection standard SAE J513 45° flare
Pressure connection type UNF
Pressure Male/Female Female
Pressure range [bar] [Max] 50 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 725.19 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Sealed gauge
Product Group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
REACH Candidate List substances 0.1 No
Response time max. [ms] 2 ms
Specification key DST P110-2731-A5BF08-0
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 8 V
TEB inside CTR ±FS [%] 2 %
Type DST P110
Wetted part material 304L/316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality