Pressure transmitter, DST P140, 0 bar - 6 bar, 0 psi - 87 psi

075G4052

Electrical connection: Round Packard Metri-Pack, Pressure connection type: G, Specification key: DST P140-1811-C2GB04-1

Product details

Gross weight 0.07 Kilogram
Net weight 0.058 Kilogram
EAN 5702424063702

 

+ supply Pin B
- common Pin A
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Approval CE
CE evaluated Yes
Compensated temp. range [°C] [Max] 100 °C
Compensated temp. range [°C] [Min] -40 °C
Contain batteries No
Electrical connection Round Packard Metri-Pack
Electrical connection size 3 pin
Electrical connection standard 150.2 SERIES
Electrical Connector Colour black
Enclosure rating IP IP69K
EU RoHS compliance Yes
Fault signal level 21.5
High Clipping Level 20.5
Housing material 304L
Identical product 075G1074
In scope of WEEE Yes
International Article Number 5702424063702
Low Clipping Level 3.8
Medium temperature range [°C] [Max] 100 °C
Medium temperature range [°C] [Min] -40 °C
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Overload pressure max. [bar] 24 bar
Overload pressure max. [psi] 348 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-A
Pressure connection standard ISO 1179-2
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [Max] 6 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 87 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
REACH Candidate List substances 0.1 No
Response time max. [ms] 2 ms
Specification key DST P140-1811-C2GB04-1
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 8 V
TEB inside CTR ±FS [%] 3 %
Type DST P140
UK RoHS compliance Out of scope
Wetted part material 304L/316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality