Ambient temperature range [°C] [max] |
85 °C |
Ambient temperature range [°C] [min] |
-30 °C |
Ambient temperature range [°F] [Max] |
185 °F |
Ambient temperature range [°F] [Min] |
-20 °F |
Approval |
C UL US UL873 CE 0035 TÜV UKCA |
Burst pressure [bar] |
200 bar |
Burst pressure [psig] |
2900 psig |
Cable length [in] |
59.06 in |
Cable length [m] |
1.5 m |
Cable type |
AWG18 |
China RoHS compliance |
Yes exceed limitations |
Contact function |
SPST(NO) |
Contact rating |
AC=6 A, 250 V |
Electrical connection |
Cable |
Enclosure rating IP |
IP65 |
EU RoHS compliance |
Yes with exemptions |
EU RoHS exemption clause |
6(c) |
Higher activ. pressure [bar] |
5.86 bar |
Higher activ. pressure [psi] |
85 psi |
Housing |
Regular hot-melt |
In scope of WEEE and contain batteries |
No |
Lower activ. pressure [bar] |
3.45 bar |
Lower activ. pressure [psi] |
50 psi |
Lubricants compatibility |
Oilfree applications |
Max. Working Pressure [bar] |
35 bar |
Max. Working Pressure [psig] |
508 psig |
Medium temperature range [°C] [Max] |
135 °C |
Medium temperature range [°C] [Min] |
-55 °C |
Medium temperature range [°F] [Max] |
275 °F |
Medium temperature range [°F] [Min] |
-70 °F |
Mounting |
Vertical +/- 45º |
Oil free refrigerants |
R1234ze(E) R134a R513A |
Other RoHS documentation |
Saudi Arabia RoHS |
Packing format |
Industrial pack |
Pressure connection notes |
Deflator |
Pressure connection size |
1/4 in |
Pressure connection type |
Flare |
Pressure Male/Female |
Female |
Pressure range category |
Low pressure |
Product accessories |
Switches accessories |
Product Group |
Switches and thermostats |
Product Name Description |
Cartridge pressure switch |
Quantity per packing format |
100 pc |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) |
Refrigerants |
R125 R134a R22 R404A R407C R407H R410A R438A R448A R449A R452A R513A |
Reset function |
Auto |
SCIP dossier no. |
3214dac9-e7f5-4553-abfe-56ba718eab3c |
SCIP dossier product name |
ACB/LCB, Cartridge pressure switch, flare connection |
Serviceable |
No |
Specification key |
ACB-2UA304W |
Type |
ACB |
UK RoHS compliance |
Yes with exemptions |
UK RoHS exemption clause |
18 |
UL approved refrigerants |
R125 R134a R22 R404A R407C R407H R410A R438A R448A R449A R452A R513A |
Wire colour |
Black |