Pressure transmitter, MBS 3200, 0.00 bar - 6.00 bar, 0.00 psi - 87.00 psi

060G5536

Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3200-1821-A1AB08-0

Product details

Gross weight 0.202 Kilogram
Net weight 0.186 Kilogram
Volume 0.393 Liter
EAN 5702423234950

 

+ supply Pin 1
- common Pin 2
Accuracy, max. +/- FS [%] 1 %
Accuracy, typical +/- FS [%] 0.5 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 212 °F
Ambient temperature range [°F] [Min] -40 °F
Approval ATEX
Approval comments ATEX Ex ec IIA T4 Gc
CE evaluated Yes
Comments UP-SCALE PRESSURE SENSOR
Compensated temp. range [°C] [Max] 100 °C
Compensated temp. range [°C] [Min] 0 °C
Compensated temp. range [°F] [Max] 212 °F
Compensated temp. range [°F] [Min] 32 °F
Contain batteries No
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flush diaphragm No
High Clipping Level 22.4
In scope of WEEE Yes
International Article Number 5702423234950
Intrinsically safe No
Low Clipping Level 3.6
Medium temperature range [°C] [Max] 125 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 257 °F
Medium temperature range [°F] [Min] -40 °F
Non-linearity BFSL ±FS [%] 0.2 %
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Overload pressure max. [bar] 12 bar
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/2
Pressure connection standard EN 837
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [Max] 6 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 87 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Absolute
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber No
Quantity per packing format 14 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 3200-1821-A1AB08-0
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Type MBS 3200
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality