Pressure transmitter, MBS 4251, 0 bar - 6 bar, 0 psi - 87 psi

060G3959

Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 4251-1811-A1GB04-1

Product details

Gross weight 0.22 Kilogram
Net weight 0.181 Kilogram
Volume 0.408 Liter
EAN 5702423225972

 

+ supply Pin 1
- common Pin 2
Accuracy, max. +/- FS [%] 1 %
Accuracy, typical +/- FS [%] 0.5 %
Adj. zero point and span No
Approval ATEX
CE
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [Max] 100 °C
Compensated temp. range [°C] [Min] 0 °C
Compensated temp. range [°F] [Max] 212 °F
Compensated temp. range [°F] [Min] 32 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
EX Sales text Ex iA IIC T5..T4 Ga/Gb
Flush diaphragm No
High Clipping Level 22.4
In scope of WEEE Yes
International Article Number 5702423225972
Intrinsically safe Yes
Low Clipping Level 3.6
Medium temperature range [°C] [Max] 125 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 257 °F
Medium temperature range [°F] [Min] -40 °F
Non-linearity BFSL ±FS [%] 0.2 %
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Overload pressure max. [bar] 36 bar
Overload pressure max. [psi] 522 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
ISO 1179-2 (Form E)
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [Max] 6 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 87 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 14 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 4251-1811-A1GB04-1
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 10 V
Type MBS 4251
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality