Pressure Switch, KP35

060-504791

Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

Product details

Gross weight 0.336 Kilogram
Net weight 0.3 Kilogram
Volume 0.57 Liter
EAN 5702424497231

 

Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 149 °F
Ambient temperature range [°F] [Min] -40 °F
Approval CCC
CE
EAC
FM
LLC CDC EURO-TYSK
LVD
PZH
RINA
RMRS
RoHS China
UKCA
c UL us UL353, CS C22.2
c UL us UL873, CS C22.2
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT gold
Contact rating AC15=4 A, 400 V
AC1=10 A, 400 V
AC3=6 A, 400 V
DC13=12 W, 220 V
for gold 1…30 mA, 5...30 V
Differential [bar] [Max] 4 bar
Differential [bar] [Min] 0.7 bar
Differential [psi] [Max] 58 psi
Differential [psi] [Min] 10 psi
Electrical connection size 6-14 mm
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 22 bar
Max. test pressure [psig] 319 psig
Max. Working Pressure [bar] 17 bar
Max. Working Pressure [psig] 245 psig
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product Group Switches and thermostats
Product name Pressure Switch
Quantity per packing format 36 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Regulation range 6 inHg - 108 psig
Regulation range [bar] Pe [Max] 7.5 bar
Regulation range [bar] Pe [Min] -0.2 bar
Reset function Auto
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
SCIP dossier product name KP/KPI pressure switch
Serviceable No
Type KP35
UK RoHS compliance Yes
UL approval file name E31024
MH27572
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality