Pressure Switch, KP37

060-214791

Regulation range [bar] Pe: 4.00 - 21.00, Differential [bar]: 3.00, Reset function: Manual Max, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 28.0

Product details

Gross weight 0.382 Kilogram
Net weight 0.339 Kilogram
Volume 0.574 Liter
EAN 5702424497392

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 149 °F
Ambient temperature range [°F] [Min] -40 °F
Approval CCC
CE
EAC
FM
LLC CDC EURO-TYSK
LVD
PZH
RINA
RMRS
RoHS China
UKCA
c UL us UL353, CS C22.2
c UL us UL873, CS C22.2
China RoHS compliance Yes
Contact function SPDT
Contact rating 120Vac,16FLA,96LRA,3APilotDuty
16 A resistive, single phase
240 V AC, 8 FLA, 48 LRA
240V dc,12W pilot duty(0.05 A)
8 A resistive, single phase
Differential [bar] 3 bar
Differential [psi] 44 psi
Electrical conn. Male/Female Female
Electrical connection Swivel cable connector
Electrical connection size NPSM 1/2 - 14
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 32 bar
Max. test pressure [psig] 464 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 405 psig
Packing format Multi pack
Pressure connection size 1/4-18
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT
Pressure Male/Female Female
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product Group Switches and thermostats
Product Name Description Pressure Switch
Quantity per packing format 36 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [Max] 21 bar
Regulation range [bar] Pe [Min] 4 bar
Regulation range [psig] Pe [Max] 300 psig
Regulation range [psig] Pe [Min] 58 psig
Reset function Manual Max
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
SCIP dossier product name KP/KPI pressure switch
Serviceable No
Type KP37
UK RoHS compliance Yes
UL approval file name E31024
MH27572

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality