Pressure Switch, KP1

060-114191

Regulation range [bar] Pe: -0.2 - 7.5, Differential [bar]: 0.7 - 4, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17

Product details

Gross weight 0.358 Kilogram
Net weight 0.35 Kilogram
Volume 0.562 Liter
EAN 5702424161545

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Ambient temperature range [°F] [Max] 149 °F
Ambient temperature range [°F] [Min] -13 °F
Approval BV
CCC
CE
CMIM
DNV
EAC
GL
LLC CDC EURO-TYSK
LR
LVD
PED
PZH
RINA
RMRS
RoHS China
c UL us UL353, CS C22.2
c UL us UL873, CS C22.2
Category IV
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT gold
Contact rating AC15=4 A, 400 V
AC1=10 A, 400 V
AC3=6 A, 400 V
DC13=12 W, 220 V
for gold 1…30 mA, 5...30 V
Contain batteries No
Differential [bar] [Max] 4 bar
Differential [bar] [Min] 0.7 bar
Differential [psi] [Max] 58 psi
Differential [psi] [Min] 10 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Rubber cable gland
Electrical connection size 6-14 mm
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP44
Enclosure rating Nema (~) 2
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
In scope of WEEE Yes
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 20 bar
Max. test pressure [psig] 290 psig
Max. Working Pressure [bar] 17 bar
Max. Working Pressure [psig] 245 psig
Oil free refrigerants R134a
R513A
R515B
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard DIN 8906
Pressure connection type Flare
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product Group Switches and thermostats
Product name Pressure Switch
Quantity per packing format 36 pc
Refrigerants R113
R1234yf
R1234yz
R1234ze(E)
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R454C
R455A
R507A
R513A
R515B
Regulation range 6 inHg - 108 psig
Regulation range [bar] Pe [Max] 7.5 bar
Regulation range [bar] Pe [Min] -0.2 bar
Reset function Auto
Serviceable No
Type KP1
UK RoHS compliance Yes
UL approval file name E31024
MH27572
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality