Solenoid coil, AM110C, DIN Spade, Multi pack

042N0845

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

Product details

Gross weight 0.11 Kilogram
Net weight 0.102 Kilogram
Volume 0.093 Liter
EAN 5702423049943

 

Actuator size 9 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 122 °F
Ambient temperature range [°F] [Min] -40 °F
Coil connection DIN Spade
Coil design standard VDE 0580
Coil fastening Finger screw
Coil winding insulation class Class H to IEC 85
Colour Black
Duty rating Continuous
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP00
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts Program name EV210A
EV220A
EV310A
Power consumption 50Hz [VA] 14 VA
Power consumption 60Hz [VA] 11 VA
Power consumption [W] 50Hz 7.5 W
Power consumption [W] 60Hz 5.5 W
Product accessories Solenoid coil accessories
Product Group Solenoid valves
Product name Solenoid coil
Quantity per packing format 24 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Serviceable No
Supply voltage 50Hz Max [V] 110 V
Supply voltage 60Hz Max [V] 110 V
Type AM110C
Type designation AM110C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality