Flange, 100 mm, Butt weld
027N3100
Connection standard: DIN 2526, Material Spec.: Steel, Used for product: WVS 100; EVSI 100; WVTS 100
Connection standard: DIN 2526, Material Spec.: Steel, Used for product: WVS 100; EVSI 100; WVTS 100
Gross weight | 9.598 Kilogram |
Net weight | 9.33 Kilogram |
Volume | 12.034 Liter |
EAN | 5702422004226 |
Gross weight | 9.598 Kilogram |
Net weight | 9.33 Kilogram |
Volume | 12.034 Liter |
EAN | 5702422004226 |
Connection size [in] | 4 in |
Connection size [mm] | 100 mm |
Connection standard | DIN 2526 |
Connection type | Butt weld |
Flange design | Sealing recess |
Flange form | ROUND |
Flange version | 9.0 D |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product Group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Type | Flange |
Used for product |
EVSI 100 WVS 100 WVTS 100 |
Connection size [in] | 4 in |
Connection size [mm] | 100 mm |
Connection standard | DIN 2526 |
Connection type | Butt weld |
Flange design | Sealing recess |
Flange form | ROUND |
Flange version | 9.0 D |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product Group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Type | Flange |
Used for product |
EVSI 100 WVS 100 WVTS 100 |