Flange, 75 mm, Butt weld
027N3080
Connection standard: DIN 2526, Material Spec.: Steel, Used for product: WVS 80; EVSI 80; WVTS 80
Connection standard: DIN 2526, Material Spec.: Steel, Used for product: WVS 80; EVSI 80; WVTS 80
Gross weight | 7.934 Kilogram |
Net weight | 7.556 Kilogram |
Volume | 11.246 Liter |
EAN | 5702422017660 |
Gross weight | 7.934 Kilogram |
Net weight | 7.556 Kilogram |
Volume | 11.246 Liter |
EAN | 5702422017660 |
Connection size [in] | 3 in |
Connection size [mm] | 75 mm |
Connection standard | DIN 2526 |
Connection type | Butt weld |
Flange design | Sealing recess |
Flange form | ROUND |
Flange version | 9.0 C |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product Group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Type | Flange |
Used for product |
EVSI 80 WVS 80 WVTS 80 |
Connection size [in] | 3 in |
Connection size [mm] | 75 mm |
Connection standard | DIN 2526 |
Connection type | Butt weld |
Flange design | Sealing recess |
Flange form | ROUND |
Flange version | 9.0 C |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Single pack |
Parts included | 2 flanges |
Product Group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Type | Flange |
Used for product |
EVSI 80 WVS 80 WVTS 80 |