Bloco de válvulas, ICF SS 20-4-9, 20 mm, Con. padrão: ASME B 36.19M SCHEDULE 40S

027L3624

This product is not available in this store. Please contact your local Customer Service Center.

Tamanho da conexão [mm]: 20, Tipo de conexão: Solda de topo, Mat. do corpo: Aço inoxidável, Pressão máx.de trabalho [bar]: 52, Faixa de temp. [°C]: -60 - 120

Product details

Peso bruto 7.449 Kilogram
Peso líquido 0.007 Kilogram
Volume 16 Liter
EAN 5715162144442

 

Approval EAC
UL
Category II
China RoHS compliance Out of scope
Con. padrão ASME B 36.19M SCHEDULE 40S
Connection material Stainless steel
Connection size [in] 3/4 in
Contain batteries No
Código ICF tipo ICF-20-4-20LSXFEEXSXXXXX49XX
Direction Straightway
Equipment Cap
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Formato da embalagem Embalagem individual
Funcional Peça sobressalentes ICF
Mat. do corpo Aço inoxidável
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 450 psig
Module 1 Stop valve
Module 2 Filter
Module 2 type ICFF SS 20-E
Module 3 Solenoid valve
Module 3 type ICFE SS 20
Module 4 Stop valve
Module 4 type ICFS SS 20
Módulo Tipo 1 ICFS SS 20
Product accessories ICF accessories
Product description Control Solution
Product Group Multifunction valves
Product name Valve Station
Quantity per packing format 1 pc
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R227ea
R236fa
R245fa
R32
R407H
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R513B
R515A
R515B
R516A
Side port connection size [in] 3/8 in
Side port connection type NPT
Side port placement P2-P3-P5-P6
Side port quantity [pc] 4 pc
Surface coating uncoated
Tamanho da conexão [mm] 20 mm
Temperature range [°C] [Max] 120 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 248 °F
Temperature range [°F] [Min] -76 °F
Tipo de conexão Solda de topo
Type ICF SS 20-4-9
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0
UL evaluated Yes

Acessórios

Peças de Reposição

Replacement

Replacement

Replacement

Serviços

Software

Software and firmware to extend functionality