Pilot operated servo valve, ICSH 40, 40.0 mm, Butt weld
027H4309
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 40.0, Kv value [m³/h]: 27.000
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 40.0, Kv value [m³/h]: 27.000
Gross weight | 8.085 Kg |
Net weight | 7.599 Kg |
Volume | 8.68 Liter |
EAN | 5702428999311 |
Gross weight | 8.085 Kg |
Net weight | 7.599 Kg |
Volume | 8.68 Liter |
EAN | 5702428999311 |
Approval |
EAC LLC CDC TYSK TÜV UL |
Category | II |
China RoHS compliance | Out of scope |
Connection standard | EN 10220 |
Cv value [gal/min] | 31 gal/min |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/2 in |
Inlet connection size [mm] | 40 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 27 m³/h |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Outlet connection size [in] | 1 1/2 in |
Outlet connection size [mm] | 40 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Product description | Servo operated valve |
Product Group | Press. and temp. regul. valves |
Product Name Description | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C R600 R600a |
Temperature range [°C] [Max] | 120 °C |
Temperature range [°C] [Min] | -60 °C |
Temperature range [°F] [Max] | 248 °F |
Temperature range [°F] [Min] | -76 °F |
Top cover | 3 function modules |
Type | ICSH 40 |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
Valve version | Standard version |
Approval |
EAC LLC CDC TYSK TÜV UL |
Category | II |
China RoHS compliance | Out of scope |
Connection standard | EN 10220 |
Cv value [gal/min] | 31 gal/min |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/2 in |
Inlet connection size [mm] | 40 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 27 m³/h |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Outlet connection size [in] | 1 1/2 in |
Outlet connection size [mm] | 40 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Product description | Servo operated valve |
Product Group | Press. and temp. regul. valves |
Product Name Description | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C R600 R600a |
Temperature range [°C] [Max] | 120 °C |
Temperature range [°C] [Min] | -60 °C |
Temperature range [°F] [Max] | 248 °F |
Temperature range [°F] [Min] | -76 °F |
Top cover | 3 function modules |
Type | ICSH 40 |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
Valve version | Standard version |