Hermetic filter drier, DML, Steel

023Z503691

Inlet connection type: Flare, Outlet connection type: Flare

Product details

Gross weight 0.238 Kilogram
Net weight 0.198 Kilogram
Volume 0.316 Liter
EAN 5702428651226

 

Acid capacity [g] 0.2 g
Acid capacity [oz] 0.007 oz
Activated alum/Molec sieve [%] 0% / 100%
Activated alumina [%] 0 %
Approval UL
Body material Steel
Braket No
Brand ELIMINATOR
Category Art. 4, par. 3
China RoHS compliance Yes exceed limitations
Connection material Steel
Core Solid core
Core Size code 03 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R134a: 95
R290: --
R32: 80
R404A: 98
R407C: 92
R410A: 86
R507: 103
Drying Cap[Drops of Water]52°C R134a: 87
R290: --
R32: 73
R404A: 93
R407C: 85
R410A: 76
R507: 93
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Filter application High Moisture Capacity
Flow capacity [kW] R134a: 12.1
R290: --
R32: 18.4
R404A: 8.5
R407C: 12.4
R410A: 12.6
R507: 8.2
Flow capacity [TR] R134a: 3.4
R290: --
R32: 5.2
R404A: 2.4
R407C: 3.5
R410A: 3.6
R507: 2.3
Flow direction indicator Label printed 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Inlet 1 connection size [in] 3/8 in
Inlet connection size [mm] 10 mm
Inlet connection type Flare
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 30°C
tvap=-15°C
LiqCapCond (ARI 710-2009)[IMP] DELTA P=1PSI
tliq= 86°F
tvap=5°F
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
Molecular sieve [%] 100 %
Net volume [foz US] 1.72 Fluid Ounce US
Net volume [l] 0.051 L
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
Outlet 1 connection size [in] 3/8 in
Outlet connection size [mm] 10 mm
Outlet connection type Flare
Packing format Multi pack
Product accessories Generic accessories
Product description Liquid line filter drier
Product Group Filter driers
Product Name Description Hermetic filter drier
Quantity per packing format 32 pc
REACH Candidate List substances 0.1 No
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R125
R134a
R22/R407C
R23
R290
R32
R404A
R407A
R407F
R407H
R410A
R422B
R422D
R438A
R444B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R507A
R513A
R515B
R516A
R600
Serviceable No
Shell volume [foz US] 2.44 Fluid Ounce US
Shell volume [l] 0.07 L
Solid core surface [cm2] 59 cm²
Solid core surface [in2] 9.1 in²
Solid core volume [cm3] 21 cm³
Solid core volume [in3] 1.3 in³
Temperature range [°C] [Max] 70 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 160 °F
Temperature range [°F] [Min] -40 °F
Type DML
Type designation DML 033
UK RoHS compliance Out of scope
UL approval file name SA6398
UL approved refrigerants R125
R134a
R22
R23
R404A
R407A
R407C
R407F
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality