Micro plate heat exchanger, MPHE C118-E
021H5974
Chiller, Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 60, Brazing material: Copper brazing
Chiller, Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 60, Brazing material: Copper brazing
Gross weight | 21.75 Kg |
Net weight | 21.6 Kg |
EAN | 5702424263133 |
Gross weight | 21.75 Kg |
Net weight | 21.6 Kg |
EAN | 5702424263133 |
Application | Chiller |
Approval |
AS EAC KRAIA PED UA UL CRN RoHS UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model no. | 118 |
Number of plates | 60 |
Packing format | Single pack |
Plate material | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | EM |
Product Group | Heat exchangers |
Product Name Description | Micro plate heat exchanger |
Q1 conn. size range | 2"1/8 |
Q1 conn. type | Solder connection |
Q2 conn. size range | 2"1/8 |
Q2 conn. type | Solder connection |
Q3 conn. size range | Null |
Q3 conn. type | Null |
Q4 conn. size range | 2"1/8 |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R404A R407C R444B R448A R449A R450A R454C R455A R507A R513A R515B R1234ze R454A |
Type | MPHE C118-E |
Type designation | C118-E |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Application | Chiller |
Approval |
AS EAC KRAIA PED UA UL CRN RoHS UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model no. | 118 |
Number of plates | 60 |
Packing format | Single pack |
Plate material | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | EM |
Product Group | Heat exchangers |
Product Name Description | Micro plate heat exchanger |
Q1 conn. size range | 2"1/8 |
Q1 conn. type | Solder connection |
Q2 conn. size range | 2"1/8 |
Q2 conn. type | Solder connection |
Q3 conn. size range | Null |
Q3 conn. type | Null |
Q4 conn. size range | 2"1/8 |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R404A R407C R444B R448A R449A R450A R454C R455A R507A R513A R515B R1234ze R454A |
Type | MPHE C118-E |
Type designation | C118-E |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |