SGN 6s, Sight glass, Solder, ODF, 6.00 mm, Solder, ODF, 6.00 mm

014-1020

Inlet connection type: Solder, ODF, Inlet size [mm]: 6.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 6.00

Product details

Gross weight 0.09 Kilogram
Net weight 0.089 Kilogram
Volume 0.147 Liter
EAN 5702422153900

 

Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Copper
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Green: max moist con@25 °C R134a: 30 ppm
R22: 30 ppm
R404A: 20 ppm
R407A: 29 ppm
R407C: 30 ppm
R407F: 30 ppm
R448A: 28 ppm
R449A: 29 ppm
R450A: 23 ppm
R452A: 20 ppm
R507A: 15 ppm
R513A: 22 ppm
Green: max moist con@43 °C R134a: 45 ppm
R22: 50 ppm
R404A: 25 ppm
R407A: 48 ppm
R407C: 60 ppm
R407F: 60 ppm
R448A: 70 ppm
R449A: 53 ppm
R450A: 46 ppm
R452A: 30 ppm
R507A: 30 ppm
R513A: 22 ppm
Identical product 014-0191
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [mm] 6 mm
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 500 psig
Moisture indicator N indicator
Oil free refrigerants R134a
R513A
Outlet connection type Solder, ODF
Outlet size [mm] 6 mm
Packing format Industrial pack
Product accessories No
Product Group Sight glasses
Product name Sight glass
Quantity per packing format 82 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R134a
R22
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R507A
R513A
SCIP dossier no. 323c7b85-ff73-43cd-8fce-a44eabbf5297
Serviceable No
Temperature range [°C] [Max] 80 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 175 °F
Temperature range [°F] [Min] -58 °F
Type SGN 6s
UK RoHS compliance Out of scope
Yellow: min moist con@25 °C R134a: 100 ppm
R22: 120 ppm
R404A: 70 ppm
R407A: 115 ppm
R407C: 140 ppm
R407F: 168 ppm
R448A: 110 ppm
R449A: 105 ppm
R450A: 148 ppm
R452A: 79 ppm
R507A: 60 ppm
R513A: 75 ppm
Yellow: min moist con@43 °C R134a: 170 ppm
R22: 200 ppm
R404A: 100 ppm
R407A: 192 ppm
R407C: 225 ppm
R407F: 240 ppm
R448A: 227 ppm
R449A: 200 ppm
R450A: 245 ppm
R452A: 143 ppm
R507A: 110 ppm
R513A: 123 ppm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality