AQ, DN 400, 21 kPa - 210 kPa, 3.96 m³/h - 871.78 m³/h

003Z3787

AQ DN 400, flow limiter

Product details

Gross weight 62 Kilogram
Net weight 62 Kilogram

 

Contain batteries No
Description AQ DN 400, flow limiter
Differential pressure over the valve [kPa] [Max] 210 KPa
Differential pressure over the valve [kPa] [Min] 21 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 871.78 m³/h
Flow [m³/h] [Min] 3.96 m³/h
Height [mm] 510 mm
Height with tets plugs [mm] 550 mm
Length [m] 243 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product Group Other valves
Type AQ
Valve size DN 400
Weight [kg] 87.3 kg

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality