+ output |
Pin 3 |
+ supply |
Pin 1 |
- common |
Pin 2 |
Accuracy, max. +/- FS [%] |
1 % |
Accuracy, typical +/- FS [%] |
0.5 % |
Ambient temperature range [°C] [max] |
125 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [Max] |
257 °F |
Ambient temperature range [°F] [Min] |
-40 °F |
Approval |
ATEX |
Approval comments |
ATEX Ex ec IIA T4 Gc |
China RoHS compliance |
Yes |
Compensated temp. range [°C] [Max] |
100 °C |
Compensated temp. range [°C] [Min] |
0 °C |
Compensated temp. range [°F] [Max] |
212 °F |
Compensated temp. range [°F] [Min] |
32 °F |
EEE category |
5 small equipment (any external dimension 50 cm) |
Electrical conn. Male/Female |
Male and Female |
Electrical connection |
Angular connector |
Electrical connection size |
Pg 9 |
Electrical connection standard |
EN 175301-803-A |
Enclosure rating IP |
IP65 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
Flush diaphragm |
No |
High Clipping Level |
98 |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
International Article Number |
5702428941648 |
Intrinsically safe |
No |
Low Clipping Level |
4 |
Medium temperature range [°C] [Max] |
125 °C |
Medium temperature range [°C] [Min] |
-40 °C |
Medium temperature range [°F] [Max] |
257 °F |
Medium temperature range [°F] [Min] |
-40 °F |
Non-linearity BFSL ±FS [%] |
0.2 % |
Output signal |
Ratio metric |
Overload pressure max. [bar] |
36 bar |
Overload pressure max. [psi] |
522 psi |
Packing format |
Multi pack |
Pressure connection notes |
Block adapter with flange |
Pressure connection size |
Port Ø2.5 |
Pressure connection type |
Flange |
Pressure Male/Female |
Female |
Pressure range [bar] [Max] |
6 bar |
Pressure range [bar] [Min] |
0 bar |
Pressure range [psi] [Max] |
87.02 psi |
Pressure range [psi] [Min] |
0 psi |
Pressure unit reference |
Absolute |
Product Group |
Sensors |
Product Name Description |
Pressure transmitter |
Pulse-snubber |
No |
Quantity per packing format |
14 pc |
Ratiometric of Vsupply [%] [Max] |
90 % |
Ratiometric of Vsupply [%] [Min] |
10 % |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) |
Response time max. [ms] |
4 ms |
SCIP dossier no. |
16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name |
AKS/MBS |
Specification key |
MBS 3153-2011-A1CD19-3 |
Supply voltage [V] DC [max] |
6 V |
Supply voltage [V] DC [max] |
5.5 V |
Supply voltage [V] DC [min] |
5 V |
Supply voltage [V] DC [min] |
4.5 V |
Type |
MBS 3300 |
UK RoHS compliance |
Yes |