MCD202090T4CV1

175G5229

MCD202090T4CV1
VLT® Compact Starter MCD 202
90 kW 170A:4-6: 594
Three phase, 200-440 VAC
Control voltage: 24 VAC/VDC
(C) C-Frame

Model code: MCD202090T4CV1

Product details

Gross weight 6.5 kg
Net weight 6.5 kg
Volume 21.87 l
EAN 5702427098688

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 202 202
Power Rating 090 90 kW 170A:4-6: 594
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV1 24 VAC/VDC
Frame Size C (C) C-Frame
Typecode Part 1 MCD202090T4CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD202090T4CV1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality