FC-103P45KT4E55H2XGXXXXSXXXXAXBXCXXXXDX

134F9046

Frequency converter
FC-103P45KT4E55H2XGXXXXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
45 KW / 60 HP, Three phase
380 - 480 VAC, IP55 / Type 12
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: C1
Other options according to Model code

Model code: FC-103P45KT4E55H2XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 40.24 kg
Net weight 39.04 kg
Volume 228.095 l
EAN 5710107493364

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P45K 45 KW / 60 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P45KT4E55H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 45
Height [mm] 680,0
Width w/ no C options [mm] 308,0
Depth [mm] 310,0
Depth with Option A/B [mm] 310,0
kVA 62.4
Power Loss NO [W] 843
Power Loss NO [W] 843
Continuous Current (NO) [A] 90
Intermittent Current (NO) [A] 99
Continuous Current (NO) [A] 80
Intermittent Current (NO) [A] 88
Calculated Gross Weight [kg] 41.3
Calculated Net Weight [kg] 41
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P45KT4E55H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality